![Mechanical interlock, EasyPact TVS, for LC1E06…E65 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/laem1.jpg)
Mechanical interlock, EasyPact TVS, for LC1E06…E65
غير شامل الضريبة
غير شامل الضريبة
الوصف
EasyPact TVS mechanical interlock kit, for assembling pairs of contactors LC1E06…E65. To be used in horizontal assembling of 3-pole and 4-pole identical contactors, for reversing and changeover applications. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | interlocking accessory |
---|---|
Device Short Name | LAEM |
Net Weight | 0.03 kg |
Poles Description | 3P |
Product Compatibility | LC1E06...E65 |
اسم المنتج | EasyPact TVS |
Product or Component Type | mechanical interlock |
Range | EasyPact |
Range Compatibility | EasyPact TVS |
Interlocking Type | mechanical |