![Mechanical and electrical interlock, TeSys D reversing & changeover, 2 contactors LC1D115-D150 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/la9d11502.jpg)
Mechanical and electrical interlock, TeSys D reversing & changeover, 2 contactors LC1D115-D150
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys Deca mechanical interlock, for 3-pole and 4-pole contactors LC1D115, LC1D150. For assembling reversing and changeover contactors. It includes an integral electrical interlocking. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | interlocking accessory |
---|---|
Compatibility Code | LA9D |
Device Short Name | LA9D |
الارتفاع | 8.200 cm |
Poles Description | 3P |
Product Compatibility | LC1D115 |
اسم المنتج | FT |
Product or Component Type | mechanical interlock |
Range | Linergy |
Range Compatibility | TeSys D contactor |
Range of Product | TeSys D |
العرض | 9.600 cm |
Electrical Circuit Type | changeover|reversing |
Interlocking Type | electrical and mechanical |
Range | Linergy |
Product Compatibility | LC1D115|LC1D150 |
Range Compatibility | TeSys TeSys D contactor , TeSys TeSys D contactor , TeSys TeSys D contactor , TeSys TeSys Deca , TeSys TeSys Deca |
Range of Product | TeSys Deca |
Length | 23.000 cm |
Activity | PPCTR |
Poles description | 3P|4P |