![METSEDM3210 EasyLogic Volts 3-ph CL 0.5 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/e/metsedm3210_1.jpg)
METSEDM3210 EasyLogic Volts 3-ph CL 0.5
غير شامل الضريبة
غير شامل الضريبة
الوصف
This digital panel meter is part of the EasyLogic Digital Panel Meter Series. This panel meter replaces multiple analog meters through single digital meter. This is a three phases voltmeter digital panel meter. It offers a direct reading with auto scaling of values, a LED indication for phase identification and a inbuild selector switch. The meter has a 4 digits, seven segments, 15 mm height and bright red LED display. Mechanical dimensions are 96 mm in width, 96 mm in height and 52 mm in depth.
Product Details
Activity | DPLVP |
---|---|
[us] Rated Supply Voltage | 100...230 V AC +/- 20 % |
Ambient Air Temperature for Operation | -10-60 °C |
Ambient Air Temperature for Storage | -25-70 °C |
Colour | black |
Control Type | selector switch built-in |
العمق | 38 mm |
Device Application | GenSet |
Device Short Name | DM3210 |
نوع العرض | LED |
Electromagnetic Compatibility | conducted and radiated emissions class A conforming to CISPR 11 |
الارتفاع | 96 mm |
Ip Degree of Protection | front panel: IP50 |
Maximum Power Consumption in Va | 3 VA at 230 V AC |
Mounting Support | panel |
Net Weight | 170 g |
Network Frequency | 50 Hz |
Pollution Degree | 2 |
Product Certifications | CE conforming to IEC 61010-1 |
اسم المنتج | EasyLogic DM3000 |
Product or Component Type | voltmeter |
Range | EasyLogic |
Relative Humidity | 5-95 % |
Standards | IEC 61326 |
Type of Installation | indoor |
العرض | 96 mm |
Cut-out Dimensions | 92 x 92 mm |
Absolute Accuracy Error | voltage +/- 0.5 % of full scale for class 0.5 |
Analogue Input Type | voltagethree phase |
Device Mounting | flush |
Display Digits | 4 |
Full Scale Display | 999.9 |
Measurement Category | category III |
Measurement Voltage | 25-277 V AC phase to neutral, 50/60 Hz +/- 5 Hz |
Supply Frequency | 50/60 Hz +/- 5 Hz |
Type of Measurement | voltage |
Poles Description | 3P |