![METSEDM1210 EasyLogic Volts 1-ph CL 0.5 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/e/metsedm1210_1.jpg)
METSEDM1210 EasyLogic Volts 1-ph CL 0.5
غير شامل الضريبة
غير شامل الضريبة
الوصف
This digital panel meter is part of the EasyLogic Digital Panel Meter Series. This is a single phase voltmeter digital panel meter. It offers a direct reading with auto scaling of values. The meter has a 4 digits, seven segments, 15 mm height and bright red LED display. Mechanical dimensions are 96 mm in width, 96 mm in height and 52 mm in depth.
Product Details
Activity | DPLVP |
---|---|
[us] Rated Supply Voltage | 100...230 V AC +/- 20 % |
Ambient Air Temperature for Operation | -10-60 °C |
Ambient Air Temperature for Storage | -25-70 °C |
Colour | black |
Control Type | selector switch built-in |
العمق | 38 mm |
Device Application | test laboratories |
Device Short Name | DM1210 |
نوع العرض | LED |
Electromagnetic Compatibility | conducted and radiated emissions class A conforming to CISPR 11 |
الارتفاع | 96 mm |
Ip Degree of Protection | front panel: IP50 |
Maximum Power Consumption in Va | 3 VA at 230 V AC |
Mounting Support | panel |
Net Weight | 160 g |
Network Frequency | 60 Hz |
Pollution Degree | 2 |
Product Certifications | CE conforming to IEC 61010-1 |
اسم المنتج | EasyLogic DM1000 |
Product or Component Type | voltmeter |
Range | EasyLogic |
Relative Humidity | 5-95 % |
Standards | IEC 61326 |
Type of Installation | indoor |
العرض | 96 mm |
Cut-out Dimensions | 92 x 92 mm |
Absolute Accuracy Error | voltage +/- 0.5 % of full scale for class 0.5 |
Analogue Input Type | voltagesingle phase |
Device Mounting | flush |
Display Digits | 4 |
Full Scale Display | 999.9 |
Measurement Category | category III |
Measurement Voltage | 25-277 V AC phase to neutral, 50/60 Hz +/- 5 Hz |
Supply Frequency | 50/60 Hz +/- 5 Hz |
Type of Measurement | voltage |
Poles Description | 1P + N |