![Monolithic selector switch, plastic, black, Ø22, stay put, 3 positions, stay put, 2 NO main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/b/xb7nd33_1.jpg)
Monolithic selector switch, plastic, black, Ø22, stay put, 3 positions, stay put, 2 NO
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Monolithic selector switch, plastic, black, Ø22, stay put, 3 positions, stay put, 2 NO](https://eshop-eg.se.com/media/catalog/product/x/b/xb7nd33_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Monolithic selector switch, plastic, black, Ø22, stay put, 3 positions, stay put, 2 NO
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony XB7, monolithic black selector switch has 3 positions, operates with a spring-return-to-center mechanism and screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides an effective manner to give your machine multiple different inputs. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
Product Details
[ie] Rated Operational Current | 0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1 |
---|---|
[ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[uimp] Rated Impulse Withstand Voltage | 4 kV conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XB7 |
Contacts Type and Composition | 2 NO |
Device Short Name | XB7 |
Electrical Durability | 1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Fixing Mode | fixing nut: 2-2.4 N.m |
الارتفاع | 7 cm |
Ip Degree of Protection | IP20 (rear face) conforming to IEC 60529 |
Mechanical Durability | 300000 cycles |
Mounting Diameter | 22 mm |
Nema Degree of Protection | NEMA 12 conforming to UL 50 E |
Net Weight | 0.026 kg |
Product or Component Type | selector switch |
Range of Product | Harmony XB7 |
Standards | EN/IEC 60947-1 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
العرض | 3.2 cm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Cad Overall Depth | 68.5 mm |
Cad Overall Height | 29 mm |
Cad Overall Width | 29 mm |
Contact Operation | slow-break |
Device Mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-1 |
Electrical Reliability | λ < 10exp(-6) at 17 V and 5 mA conforming to IEC 60947-5-4 |
Electrical Shock Protection Class | class II conforming to IEC 61140 |
Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm |
Operator Position Information | 3 positions +/- 45° |
Operator Profile | black standard handle |
Positive Opening | without |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 10 |
Shape of Screw Head | cross compatible with JIS No 1 screwdriver |
Shape of Signaling Unit Head | round |
Shock Resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Short-circuit Protection | 4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (23-24)NO |
Type of Operator | stay put |
Cap/operator or Lens Colour | black |
Ip Degree of Protection | IP20 (rear face) conforming to IEC 60529 , IP20 (rear face) conforming to IEC 60529 , IP20 (rear face) conforming to IEC 60529 , IP65 (front face) conforming to IEC 60529 , IP65 (front face) conforming to IEC 60529 , IP65 (front face) conforming to IEC 60529 |
Range of Product | Harmony XB7 |
Operator Profile | black standard handle , black standard handle |
Length | 3.2 cm |
Activity | IDSIG |
Type of operator | stay put |