![Monolithic pilot light, plastic, red, Ø22, integral LED, 24 V AC/DC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/b/xb7ev04bp.jpg)
Monolithic pilot light, plastic, red, Ø22, integral LED, 24 V AC/DC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Monolithic pilot light, plastic, red, Ø22, integral LED, 24 V AC/DC](https://eshop-eg.se.com/media/catalog/product/x/b/xb7ev04bp.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Monolithic pilot light, plastic, red, Ø22, integral LED, 24 V AC/DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony XB7, plain lens monolithic red pilot light is supplied with 24V AC/DC, uses an integral LED and screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
Product Details
[ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN/IEC 60947-1 |
[us] Rated Supply Voltage | 24 V AC/DC 50/60 Hz , 24 V AC/DC 50/60 Hz , 24 V AC/DC 50/60 Hz |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Bulb Base | integral LED |
Compatibility Code | XB7 |
العمق | 54 mm |
Device Short Name | XB7 |
Electromagnetic Compatibility | disturbing field emission class B conforming to EN 55011 |
Fixing Mode | fixing nut beneath head: 2-2.4 N.m |
الارتفاع | 3.000 cm |
Ip Degree of Protection | IP20 (rear face) conforming to IEC 60529 |
Mounting Diameter | 22 mm |
Nema Degree of Protection | NEMA 4 conforming to UL 50 E |
Net Weight | 0.02 kg |
Overvoltage Category | class II conforming to IEC 60536 |
Product or Component Type | pilot light |
Range of Product | Harmony XB7 |
Standards | JIS C8201-5-1 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
العرض | 3.000 cm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Current Consumption | 20...27 mA |
Device Mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
Device Presentation | monolithic product |
Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm |
Light Source | LED |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 10 |
Service Life | 70000 h at rated voltage and 25 °C |
Shape of Screw Head | cross compatible with JIS No 1 screwdriver |
Shape of Signaling Unit Head | round |
Shock Resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Signalling Type | steady |
Supply Voltage Limits | 19.2-30 V DC |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (X1-X2)PL |
Cap/operator or Lens Colour | red |
Range of Product | Harmony XB7 |
Length | 5.200 cm |
Activity | IDSIG |