![Monolithic pilot light, plastic, blue, Ø22, integral LED, 230…240 V AC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/b/xb7ev06mp_1.jpg)
Monolithic pilot light, plastic, blue, Ø22, integral LED, 230…240 V AC
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony XB7, plain lens monolithic blue pilot light is supplied with 230V AC, uses an integral LED and screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
Product Details
[ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN/IEC 60947-1 |
[us] Rated Supply Voltage | 230...240 V AC 50/60 Hz , 230...240 V AC 50/60 Hz , 230...240 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Bulb Base | integral LED |
Compatibility Code | XB7 |
العمق | 54 mm |
Device Short Name | XB7 |
Electromagnetic Compatibility | disturbing field emission class B conforming to EN 55011 |
Fixing Mode | fixing nut beneath head: 2-2.4 N.m |
الارتفاع | 3.000 cm |
Ip Degree of Protection | IP20 (rear face) conforming to IEC 60529 |
Mounting Diameter | 22 mm |
Nema Degree of Protection | NEMA 4 conforming to UL 50 E |
Net Weight | 0.02 kg |
Overvoltage Category | class II conforming to IEC 60536 |
Product or Component Type | pilot light |
Range of Product | Harmony XB7 |
Standards | CSA C22.2 No 14 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
العرض | 3.000 cm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Current Consumption | 16...20 mA |
Device Mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
Device Presentation | monolithic product |
Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm |
Light Source | LED |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 10 |
Service Life | 70000 h at rated voltage and 25 °C |
Shape of Screw Head | cross compatible with JIS No 1 screwdriver |
Shape of Signaling Unit Head | round |
Shock Resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Signalling Type | steady |
Supply Voltage Limits | 195-264 V AC |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (X1-X2)PL |
Cap/operator or Lens Colour | blue |
Range of Product | Harmony XB7 |
Length | 5.500 cm |
Activity | IDSIG |