
Modicon TM3 - 24 IO (16 inputs, 8 relay outputs, screw) 24Vdc
غير شامل الضريبة
All Sellers

تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
Modicon TM3 - 24 IO (16 inputs, 8 relay outputs, screw) 24Vdc
الوصف
This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The discrete I/O module provides 16 input channels, 8 relay output channels with sink or source (positive/negative) discrete logic. It is an I/O module with a relay output voltage of 24V DC, 240V AC, a current consumption of 65mA, 5mA at 5V DC via bus connector. This product is capable of controlling variable speed drives or any device equipped with a current or voltage input. There is an Insulation between input/output and internal logic at 500V AC, input and output groups at 1500V AC, open contact at 750V AC and non-insulated between inputs/outputs. It is furnished with removable screw terminal for electrical connection with 3.81mm pitch adjustment for inputs and outputs. It is an IP20 rated product. Its dimensions are 42.9mm (Width) x 84.6mm (Depth) x 90mm (Height). It weighs 0.165kg. This product is certified by CE, CULus and C-Tick. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M262, Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.
Product Details
Ambient Air Temperature for Operation | -10-35 °C vertical installation |
---|---|
Ambient Air Temperature for Storage | -25-70 °C |
العمق | 84.6 mm |
Electrical Connection | 17 x 1.5 mm² removable screw terminal block with pitch 3.81 mm adjustment for inputs |
الارتفاع | 7.551 cm |
Ip Degree of Protection | IP20 with protective cover in place |
Marking | CE |
Mechanical Durability | 20000000 cycles |
Minimum Load | 10 mA at 5 V DC for relay output |
Mounting Support | top hat type TH35-15 rail conforming to IEC 60715 |
Pollution Degree | 2 |
Product Certifications | cULus |
Product or Component Type | discrete I/O module |
Range Compatibility | Modicon M241 |
Range of Product | Modicon TM3 |
Relative Humidity | 10-95 %, without condensation (in operation) |
Response Time | 4 ms (turn-on) |
Standards | EN/IEC 61131-2 |
العرض | 10.686 cm |
Current Consumption | 5 mA at 5 V DC via bus connector (at state off) |
Current State 0 Guaranteed | <= 1 mA (input) |
Current State 1 Guaranteed | >= 2.5 mA (input) |
Discrete I/o Number | 24 |
Discrete Input Current | 7 mA for input , 7 mA for input |
Discrete Input Logic | sink or source (positive/negative) |
Discrete Input Number | 16 for input conforming to IEC 61131-2 Type 1 |
Discrete Input Voltage | 24 V |
Discrete Input Voltage Type | DC |
Discrete Output Current | 2000 mA for relay output |
Discrete Output Logic | positive or negative |
Discrete Output Number | 8 |
Discrete Output Type | relay normally open |
Discrete Output Voltage | 24 V DC for relay output |
Electromagnetic Emission | radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011 |
Input Impedance | 3.4 kOhm |
Insulation | between input and internal logic at 500 V AC |
Local Signalling | 1 LED per channel (green) for I/O state |
Maximum Cable Distance Between Devices | unshielded cable: <30 m for regular input |
Maximum Current Per Output Common | 7 A |
Operating Altitude | 0...2000 m |
Resistance to Conducted Disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6 |
Resistance to Electromagnetic Fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 8 kV in air conforming to EN/IEC 61000-4-2 |
Resistance to Fast Transients | 1 kV for I/O conforming to EN/IEC 61000-4-4 |
Resistance to Magnetic Fields | 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8 |
Shock Resistance | 15 gn for 11 ms |
Storage Altitude | 0-3000 m |
Surge Withstand | 2 kV output common mode conforming to EN/IEC 61000-4-5 |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on DIN rail |
Voltage State 0 Guaranteed | 0...5 V for input |
Voltage State 1 Guaranteed | 15...28.8 V for input |
Range Compatibility | Modicon M241|Modicon M251|Modicon M221|Modicon M262 |
Range of Product | Modicon TM3 |
Discrete Input Number | 16 for input conforming to IEC 61131-2 Type 1 , 16 for input conforming to IEC 61131-2 Type 1 , 16 for input conforming to IEC 61131-2 Type 1 |
Discrete Output Current | 2000 mA for relay output , 2000 mA for relay output |
Discrete Output Voltage | 24 V DC for relay output , 24 V DC for relay output , 24 V DC for relay output , 240 V AC for relay output , 240 V AC for relay output , 240 V AC for relay output |
Length | 12.849 cm |
Activity code | IDMST |