mounting plate for 35 mm rail - for regulated switch mode power supply
غير شامل الضريبة
غير شامل الضريبة
الوصف
This power supply belongs to Easy Modicon power supply range (formely known as Phaseo Easy). This accessory for regulated switch mode power supply is a mounting plate for 35mm rail. It is a clip-on mounting plate for mounting power supplies on 35mm rail. It offers better performance with cost effective. It weighs 28grams. This accessory allows mounting of ABL2 power supplies on DIN rail. ABL2 ps are certified with: CE, EAC, KC, RCM, EN62368-1(safety), EN 61000-6-2, EN 61000-4-2/3/4/5/6/8/11 (EMC), 55032 class B, RoHS. This accessory is designed for all ABL2 power supply models. It is sold by 5 units. This clip-on accessory ensures a direct mounting on DIN rail. Better performance with cost effective. Smart design.
Product Details
Accessory / Separate Part Category | mounting and fixing accessories |
---|---|
Accessory / Separate Part Destination | power supply |
Accessory / Separate Part Type | plate |
Compatibility Code | ABL2K |
الارتفاع | 1.000 cm |
Mounting Mode | clip-on |
Mounting Support | 35 mm symmetrical rail |
Net Weight | 0.028 kg |
Product Compatibility | ABL2REM24015K |
Product or Component Type | mounting plate |
Quantity Per Set | set of 5 |
Range of Product | Easy Modicon ABL2 |
العرض | 3.500 cm |
Product Compatibility | ABL2REM24015K|ABL2REM24150K|ABL2REM24085K|ABL2REM24065K|ABL2REM24045K|ABL2REM24020K|ABL2REM24100K |
Range of Product | Easy Modicon ABL2 |
Length | 5.500 cm |
Activity | IDMST |