![MOUNTING BRACKET, IEC CONTACTORS main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/lad311.jpg)
MOUNTING BRACKET, IEC CONTACTORS
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys D mounting plate, for motor starter assembly made with a motor circuit breaker GV2 or fuse carrier LS1D32 and a contactor LC1D09-D38. It permits to have a compact motor starter assembly with front faces aligned devices. The plate is to be fixed on 2 x 35mm DIN-rails by clip-on. Other accessories (terminals blocks, busbars, combination blocks) for motor starter assembly are available (to be ordered separately). Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | mounting accessory |
---|---|
Compatibility Code | LAD |
Device Short Name | LAD |
Net Weight | 0.04 kg |
Product Compatibility | LS1D32 |
Product or Component Type | adaptor plate |
Range | TeSys |
Range of Product | TeSys fuse-disconnector |