![Motor circuit breaker, TeSys GV4, 3P, 50 A, Icu 25 kA, magnetic, EverLink terminals main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/v/gv4le50b.jpg)
Motor circuit breaker, TeSys GV4, 3P, 50 A, Icu 25 kA, magnetic, EverLink terminals
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GV motor circuit breaker, 3 poles (3P), 50A/690V, for protection of 3-phase motors 11-22kW@400V. It provides magnetic protection, breaking capacity Icu 25kA@400V, start-stop control by toggle, connection by Everlink BTR screw terminals. Magnetic protection adjustable by dial, setting range 6-14 In. It makes internal locations available for additional auxiliary contact blocks (OF, SD), and voltage trip units (MN, MX). To be used in association with a class 10 or 20 thermal overload relay to complete motor protection. Multi standards certified (IEC, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 50 A |
---|---|
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 8 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -50-85 °C |
Breaking Capacity | 50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 |
Climatic Withstand | conforming to IACS E10 |
Colour | grey (RAL 7016) |
Control Type | toggle |
العمق | 116 mm |
Device Application | motor protection |
Device Short Name | GV4L |
Electrical Durability | 20000 cycles for AC-3 at 440 V In/2 |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
الارتفاع | 155 mm |
Ik Degree of Protection | IK07 conforming to IEC 62262 |
Ip Degree of Protection | IP40 conforming to IEC 60529 |
Mechanical Durability | 40000 cycles |
Mechanical Robustness | vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6 |
Net Weight | 1.5 kg |
Operating Position | any position |
Poles Description | 3P |
Pollution Degree | 3 |
Product Certifications | IEC |
اسم المنتج | TeSys GV4 |
Product or Component Type | motor circuit breaker |
Range | TeSys Deca |
Range of Product | TeSys GV4 |
Standards | EN/IEC 60947-4-1 |
Suitability For Isolation | yes conforming to IEC 60947-1 |
Tightening Torque | 9 N.m for cable 16-95 mm² |
Trip Unit Technology | magnetic |
Utilisation Category | category A conforming to IEC 60947-2 |
العرض | 81 mm |
Connections - Terminals | EverLink BTR screw connectors (top) 1 cable(s) 1.5-70 mm² - solid |
[ith] Conventional Free Air Thermal Current | 115 A conforming to IEC 60947-4-1 |
Direct Connector | without |
Magnetic Tripping Current | 300-700 A |
Maximum Operating Rate | 25 cyc/h |
Motor Power Kw | 11-11 kW at 400...415 V AC 50/60 Hz |
Operating Altitude | 5000 m |
Power Dissipation Per Pole | 6.1 W |
Rated Duty | continuous conforming to IEC 60947-4-1 |