![Motor circuit breaker, TeSys GV3, 3P, 32 A, magnetic, rotary handle, EverLink terminals main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/v/gv3l32_1.jpg)
Motor circuit breaker, TeSys GV3, 3P, 32 A, magnetic, rotary handle, EverLink terminals
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GV motor circuit breaker, 3 poles (3P), 32A/690V, for 3-phase motor applications 15kW@400V. It provides a magnetic protection with a tripping level at 14xIn, high breaking capacity Icu 100kA@400V. Connection by Everlink BTR screw terminals. Start-stop control by rotary handle guaranteed for 50 000 cycles AC-3. To complete motor protection, use it in association with a thermal overload relay LRD332 (to be ordered separately). Multi standards certified (IEC, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 32 A |
---|---|
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -20-60 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Breaking Capacity | 100 kA Icu at 230/240 V AC 50/60 Hz |
Climatic Withstand | conforming to IACS E10 |
Compatibility Code | GV3L |
Control Type | rotary handle |
العمق | 136 mm |
Device Application | motor protection |
Device Short Name | GV3L |
Electrical Durability | 50000 cycles for AC-3 at 415 V |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
Fixing Mode | 35 mm symmetrical DIN rail: clipped |
الارتفاع | 132 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Durability | 50000 cycles |
Mechanical Robustness | shocks: 15 Gn for 11 ms closed conforming to IEC 60068-2-27 |
Net Weight | 0.96 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Operating Position | any position |
Poles Description | 3P |
Product Certifications | CCC |
اسم المنتج | TeSys GV3 |
Product or Component Type | motor circuit breaker |
Range | TeSys Deca |
Range of Product | TeSys GV3 |
Standards | EN/IEC 60947-2 |
Suitability For Isolation | yes conforming to IEC 60947-1 |
Tightening Torque | 5 N.m on EverLink BTR screw connectors for cable 25-25 mm² |
Trip Unit Technology | magnetic |
Utilisation Category | category A conforming to IEC 60947-2 |
العرض | 55 mm |
[ics] Rated Service Short-circuit Breaking Capacity | 100 % at 230/240 V AC 50/60 Hz |
Direct Connector | without |
Magnetic Tripping Current | 448-448 A |
Maximum Operating Rate | 25 cyc/h |
Motor Power Kw | 15-15 kW at 400/415 V AC 50/60 Hz |
Operating Altitude | 3000 m |
Power Dissipation Per Pole | 8 W |