![Motor circuit breaker, TeSys GV2, 3P, 0.25-0.4 A, thermal magnetic, screw clamp terminals main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/v/gv2me03_1.jpg)
Motor circuit breaker, TeSys GV2, 3P, 0.25-0.4 A, thermal magnetic, screw clamp terminals
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GV motor circuit breaker, 3 poles (3P), 0.4A/690V, for 3-phase motor applications 0.09kW@400V. It provides a thermal-magnetic protection with a thermal setting range 0.25-0.4A, magnetic tripping at 13xIn, high breaking capacity Icu 100kA@400V. Connection by screw clamp terminals. Start-stop control by push-button guaranteed for 100 000 cycles AC-3. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 0.4 A |
---|---|
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -20-60 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Breaking Capacity | 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Climatic Withstand | conforming to IACS E10 |
Colour | dark grey |
Compatibility Code | GV2ME |
Control Type | push-button |
العمق | 78.5 mm |
Device Application | motor protection |
Device Short Name | GV2ME |
Electrical Durability | 100000 cycles for AC-3 at 415 V |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
Fixing Mode | 35 mm symmetrical DIN rail: clipped |
الارتفاع | 9.3 cm |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Durability | 100000 cycles |
Mechanical Robustness | shocks: 30 Gn conforming to IEC 60068-2-27 |
Net Weight | 0.26 kg |
Network Frequency | 50/60 Hz conforming to IEC 60947-4-1 |
Network Type | AC |
Operating Position | any position |
Poles Description | 3P |
Product Certifications | CCC |
اسم المنتج | TeSys GV2 |
Product or Component Type | motor circuit breaker |
Range | TeSys Deca |
Range of Product | TeSys GV2 |
Standards | EN/IEC 60947-2 |
Suitability For Isolation | yes conforming to IEC 60947-1 § 7-1-6 |
Tightening Torque | 1.7 N.m on screw clamp terminals |
Trip Unit Rating | 0.25-0.4 A |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | AC-3 conforming to IEC 60947-4-1 |
العرض | 4.8 cm |
[ics] Rated Service Short-circuit Breaking Capacity | 100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[ith] Conventional Free Air Thermal Current | 0.4 A conforming to IEC 60947-4-1 |
Direct Connector | without |
Magnetic Tripping Current | 5-5 A |
Maximum Operating Rate | 25 cyc/h |
Motor Power Kw | 0.09-0.09 kW at 400/415 V AC 50/60 Hz |
Operating Altitude | 2000 m |
Phase Failure Sensitivity | yes conforming to IEC 60947-4-1 |
Power Dissipation Per Pole | 2.5 W |
Rated Duty | continuous conforming to IEC 60947-4-1 |
Trip unit technology | thermal-magnetic |
Range | TeSys Deca |
Length | 8.5 cm |
Activity | PPCTR |