![Motor circuit breaker, EasyPact, TVS GZ1E, AC-3, 3P, 2.5..4A, thermal magnetic detection main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/z/gz1e08.jpg)
Motor circuit breaker, EasyPact, TVS GZ1E, AC-3, 3P, 2.5..4A, thermal magnetic detection
غير شامل الضريبة
غير شامل الضريبة
الوصف
GZ1 E are 3 poles 3d thermal-magnetic circuit breakers specifically designed for the control and protectin of motors conforming to standards IEC 60947-2 and IEC 60947-4-1. Setting range of thermal trips is 2.5-4A with thermomagnetic trip unit. It provides IP 41 in GV2 MC01 enclosure and IP 55 in GV2 MC02 enclosure protection. It procures standard reliability and durability with 0.1 Mcycles electrical/mechanical durability. These circuit breakers are designed for connection by screw clamp terminals. Available worldwide, it is multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine) and Green Premium compliant (RoHs/Reach).
Product Details
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
---|---|
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -20-60 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Breaking Capacity | Icu: >= 100 kA at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Colour | grey (RAL 7011) |
Control Type | push-button |
العمق | 78 mm |
Device Application | motor |
Device Short Name | GZ1E |
Electrical Durability | 100000 cycles for AC-3 |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
الارتفاع | 89 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Durability | 100000 cycles |
Mounting Mode | by clips |
Mounting Support | rail |
Net Weight | 0.26 kg |
Network Frequency | 50/60 Hz conforming to IEC 60947-2 |
Network Type | AC |
Poles Description | 3P |
اسم المنتج | EasyPact TVS |
Product or Component Type | circuit breaker |
Range | EasyPact |
Standards | IEC 60947-4 |
Suitability For Isolation | yes conforming to IEC 60947-1 appendix 7.1.6 |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | AC-3 |
العرض | 44.5 mm |
Connections - Terminals | screw clamp terminals 2 1-6 mm² - cable stiffness: solid |
[ics] Rated Service Short-circuit Breaking Capacity | 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Magnetic Tripping Current | 51-51 A |
Maximum Operating Rate | 25 cyc/h |
Motor Power Kw | 0.75-0.75 kW at 230 V AC 50/60 Hz |
Mounting Position | any position |
Operating Altitude | 2000 m |
Power Dissipation | 2.5 W (per pole) |
Protective Treatment | TH |
Thermal Protection Adjustment Range | 2.5-4 A |