![Motor circuit breaker, EasyPact, TVS GZ1E, AC-3, 3P, 13..18A, thermal magnetic detection main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/z/gz1e20.jpg)
Motor circuit breaker, EasyPact, TVS GZ1E, AC-3, 3P, 13..18A, thermal magnetic detection
غير شامل الضريبة
غير شامل الضريبة
الوصف
GZ1 E are 3 poles 3d thermal-magnetic circuit breakers specifically designed for the control and protectin of motors conforming to standards IEC 60947-2 and IEC 60947-4-1. Setting range of thermal trips is 13-18A with thermomagnetic trip unit. It provides IP 41 in GV2 MC01 enclosure and IP 55 in GV2 MC02 enclosure protection. It procures standard reliability and durability with 0.1 Mcycles electrical/mechanical durability. These circuit breakers are designed for connection by screw clamp terminals. Available worldwide, it is multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine) and Green Premium compliant (RoHs/Reach).
Product Details
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
---|---|
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -20-60 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Breaking Capacity | Icu: >= 100 kA at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Colour | grey (RAL 7011) |
Control Type | push-button |
العمق | 78 mm |
Device Application | motor |
Device Short Name | GZ1E |
Electrical Durability | 100000 cycles for AC-3 |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
الارتفاع | 89 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Durability | 100000 cycles |
Mounting Mode | by clips |
Mounting Support | rail |
Net Weight | 0.26 kg |
Network Frequency | 50/60 Hz conforming to IEC 60947-2 |
Network Type | AC |
Poles Description | 3P |
اسم المنتج | EasyPact TVS |
Product or Component Type | circuit breaker |
Range | EasyPact |
Standards | IEC 60947-2 |
Suitability For Isolation | yes conforming to IEC 60947-1 appendix 7.1.6 |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | AC-3 |
العرض | 44.5 mm |
Connections - Terminals | screw clamp terminals 2 1-6 mm² - cable stiffness: solid |
[ics] Rated Service Short-circuit Breaking Capacity | 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Magnetic Tripping Current | 223-223 A |
Maximum Operating Rate | 25 cyc/h |
Motor Power Kw | 4-4 kW at 230 V AC 50/60 Hz |
Mounting Position | any position |
Operating Altitude | 2000 m |
Power Dissipation | 2.5 W (per pole) |
Protective Treatment | TH |
Thermal Protection Adjustment Range | 13-18 A |