![motion servo drive, Lexium 28, three phase 200...230 V, 3 kW main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/x/lxm28au30m3x.jpg)
motion servo drive, Lexium 28, three phase 200...230 V, 3 kW
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the Lexium 28 range, an offer of servo drives from 0.05kW to 4.5kW. The motion servo drive features EMC filter, integrated CANopen, CAN motion interface 7-segment display with 5 buttons. It is a motion servo drive with a rated supply voltage of 220V (three phase), an output current of 19.8A, nominal power of 3kW and continuous power of 3000W. It is furnished with spring terminal for electrical connection and RJ45 connectors (CN4) for CANopen/CAN motion. There is an electrical isolation between power/control. It offers CANopen and CAN motion communication interfaces and physical interface of RS485 for Modbus Serial line slave. It is an IP20 rated product. Its dimensions are 116mm (width) x 186mm (depth) x 234mm (height). It weighs 3.2kg. It is suitable for machine control solutions. This product is certified by CE, CSA and CULus. It meets EN/IEC 61800-5-1 standards. This product is compatible with servo motor BCH2 (180mm, 2 motor stacks) at 3000W. The Lexium 28 range offers predeterminate combinations to suit the requirements of motion control applications and optimize the performance of the installation. Lexium 28 servo drives and Lexium BCH2 servo motors, optimized servo bundles for compact machines.
Product Details
[us] Rated Supply Voltage | 220 V (- 10...15 %) for three phase |
---|---|
Ambient Air Temperature for Operation | 0-55 °C |
Ambient Air Temperature for Storage | -25-65 °C |
العمق | 186 mm |
Device Short Name | LXM28A |
Electrical Connection | spring terminal, clamping capacity: 6 mm², AWG 10 (L1-L2) |
Electromagnetic Compatibility | conducted emission - test level: level 3 category C3 conforming to EN/IEC 61800-3 |
الارتفاع | 234 mm |
Ip Degree of Protection | IP20 |
Marking | CSA |
Net Weight | 3.2 kg |
Network Frequency | 47.5...63 Hz |
Network Number of Phases | three phase |
Operating Position | vertical |
Overvoltage Category | III |
Product Certifications | CSA |
Product Compatibility | servo motor BCH2 (180 mm, 2 motor stacks) at 3000 W |
Product or Component Type | motion servo drive |
Protection Type | against reverse polarity: inputs signal |
Range of Product | Lexium 28 |
Relative Humidity | 5-95 % without condensation |
Standards | EN/IEC 61800-5-1 |
العرض | 116 mm |
Absolute Accuracy Error | 0.1 % |
Analogue Input Number | 2 |
Analogue Input Type | V_REF voltage analog input: - 10...10 V, impedance: 10 kOhm, resolution: 14 bits |
Communication Iinterface | CANmotion |
Communication Interface | CANopen, integrated |
Connector Type | RJ45 (CN4) for CANopen, CANmotion |
Continuous Output Current | 19.8 A at 8 kHz |
Continuous Output Current 2 | 19.8 A |
Continuous Output Current 3 | 19.8 A |
Continuous Power | 3000 W at 220 V |
Control Signal Type | servo motor encoder feedback CN2 |
Discrete Input Logic | positive or negative (CN1) |
Discrete Input Number | 8 programmable (CN1) |
Discrete Input Voltage | 24 V DC for logic |
Discrete Output Logic | positive or negative (CN1) |
Discrete Output Number | 5 logic output (CN1) at 12...24 V DC |
Discrete Output Voltage | 12...24 V DC |
Drive Voltage Drop Coefficient | 1 |
Electrical Isolation | between power and control |
Emc Filter | without EMC filter |
Emc Filter Compatibility | type 022 |
Field Weakening | false |
Format of the Drive | compact housing |
Line Current | 11.8 A 155.8 % at 220 V, three phase |
Maximum Leakage Current | 1.6 mA |
Method of Access | slave |
Nominal Power | 3 kW at 220 V 8 kHz |
Number of Addresses | 1-127 for CANopen, CANmotion |
Operating Altitude | <= 1000 m without derating |
Output Current 3s Peak | 60 A at 220 V |
Output Current 3s Peak 2 | 60 A at 220 V |
Output Current 3s Peak 3 | 60 A at 220 V |
Output Voltage | <= power supply voltage |
Physical Interface | RS485 for Modbus Serial line slave |
Safety Function | STO (safe torque off), integrated |
Safety Level | SIL 2 conforming to IEC 61800-5-2: 2007 |
Shock Resistance | 10 gn, type I conforming to IEC 60721-3-3 |
Signalling Function | servo status and fault codes five 7-segment display units |
Status Led | 1 LED (red) charge |
Supply Frequency | 50/60 Hz - 5...5 % |
Supply Voltage Description | three phase 220 V AC 50...60 Hz |
Supply Voltage Limits | 200-255 V three phase |
Switching Frequency | 8 kHz |
Switching Frequency 2 | 8 kHz |
Switching Frequency 3 | 8 kHz |
Transmission Rate | 250 kbit/s for bus length of 100-250 m for CANopen, CANmotion |
Type of Cable | shielded motor cable (temperature: 0-55 °C) copper |
Type of Cooling | integrated fan |
Vibration Resistance | 3M4 amplitude = 3 mm (f = 9-200 Hz) conforming to IEC 60721-3-3 |