![MN undervoltage release, ComPact NSX, rated voltage 24 VDC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv429410_1.jpg)
MN undervoltage release, ComPact NSX, rated voltage 24 VDC
غير شامل الضريبة
غير شامل الضريبة
الوصف
This is a MN undervoltage release for Compact NSX, PowerPact Multistandard and EasyPact CVS circuit breakers. Its rated voltage is 24 VDC. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage drops to a value below 35% of its rated voltage Un. It complies with IEC 60947-2 standard. This undervoltage release is a UL Listed/CSA Certified circuit breaker accessory. Compact NSX, PowerPact Multistandard and EasyPact CVS can be equipped with either 1 MX or 1 MN auxiliary.
Product Details
Activity | PPCCB |
---|---|
[uc] Control Circuit Voltage | 24 V DC |
Device Application | control |
Device Short Name | MN |
Product or Component Type | voltage release |
Range | ComPacT |
Range Compatibility | ComPacT NSX new generation |
Wire Stripping Length | 7 mm |
Auxiliary Connection Terminal | spring 0.5-1.5 mm² (AWG 20...AWG 16) |
Response Time | 50 ms |
Supply Holding Power | 5 W |
Supply Inrush Power | 10 W |
Threshold Tripping Voltage | 0.35...0.7 x Un opening |
Voltage Release Type | opening coil |