![LXM28 IO terminal block module with connection cable 0.5m for CN1 I/O interface main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/v/w/vw3m1c13.jpg)
LXM28 IO terminal block module with connection cable 0.5m for CN1 I/O interface
غير شامل الضريبة
غير شامل الضريبة
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Accessory / Separate Part Destination | servo drive |
Length | 146 mm |
Mounting Support | DIN rail |
Product Compatibility | LXM28 |
Product or Component Type | terminal block |
Range Compatibility | Lexium 28 |
Range of Product | Lexium |
العرض | 87.2 mm |
Kit Composition | 1 terminal block module for I/O signal connection |