![Linergy FT - Comb busbar for parallelling 3 contactors main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/v/gv3g364.jpg)
Linergy FT - Comb busbar for parallelling 3 contactors
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GV busbar set, 3 phases, 115A/690V, for the upstream parallel wiring of groups of motor starters composed of GV3 motor circuit breakers. For use with Everlink BTR screw terminals devices, it is composed of 3 tap-off outlets for the paralleling of 3 devices with a pitch of 64mm. Green Premium compliant (RoHS/REACh).
Product Details
[ui] Rated Insulation Voltage | 690 V |
---|---|
Accessory / Separate Part Category | connection accessory |
Compatibility Code | GV3G |
Connection Pitch | 64 mm |
Device Short Name | GV3G |
Mounting Location | on terminal |
Net Weight | 0.25 kg |
Poles Description | 3P |
Product Compatibility | LC1D40A...D65A |
اسم المنتج | FT |
Product or Component Type | comb busbar |
Range | Linergy |
Range Compatibility | TeSys D |
Range of Product | TeSys D |
[ith] Conventional Free Air Thermal Current | 115 A |
Number of Tap-offs | 3 |