![limit switch XCRT - metal enclosure zinc plated steel roller with lever - 2C/O main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/c/xcrt115.jpg)
limit switch XCRT - metal enclosure zinc plated steel roller with lever - 2C/O
غير شامل الضريبة
غير شامل الضريبة
الوصف
This industrial blue metal roller lever limit switch is part of XC special range, an offer of limit switches for conveyor belt shift monitoring applications. It features a head with zinc plated steel lever for rotary movement operators, spring return to off position. And a contact block with 2 single-pole CO snap action. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65.
Product Details
[ui] Rated Insulation Voltage | 300 V conforming to UL 508 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60664 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Body Type | fixed |
Cable Entry | 1 entry tapped for Pg 13.5 cable gland, cable outer diameter: 9-12 mm conforming to NF C 68-300 |
Compatibility Code | XCRT |
Contacts Type and Composition | 2 C/O |
العمق | 75 mm |
Device Short Name | XCRT |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm² |
Electrical Durability | 5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
Fixing Mode | by the body |
الارتفاع | 95-95 mm |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Material | metal |
Mechanical Durability | 300000 cycles |
Net Weight | 1.17 kg |
Overvoltage Category | class I conforming to IEC 61140 |
Product or Component Type | limit switch |
Product Specific Application | for conveyor belt shift monitoring |
Range of Product | OsiSense XC |
Standards | EN 60947-5-1 |
العرض | 85 mm |
Body Material | zinc alloy |
Contact Block Per Direction [control Circuit] | 2 per direction |
Contact Code Designation | A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to EN/IEC 60947-5-1 appendix A |
Contact Operation | snap action |
Contacts Insulation Form | Za |
Head Type | rotary head |
Maximum Displacement Angle | -90 ° |
Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3 |
Minimum Actuation Speed | 0.01 m/min |
Minimum Torque for Tripping | 1 N.m |
Movement of Operating Head | rotary |
Number of Poles | 2 |
Number of Steps | 2 |
Positive Opening | without |
Protective Treatment | TC |
Sensor Design | - |
Series Name | special format |
Shock Resistance | 30 gn for 18 ms conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A cartridge fuse, type gG |
Switch Actuation | by conveyor belt |
Tripping Angle | 10 ° for fault signalling |
Type of Approach | lateral approach, 2 directions |
Vibration Resistance | 9 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (11-12)NC |
Type of Operator | spring return roller zinc plated steel with lever |