![limit switch XCRT - metal enclosure stainless steel roller with lever - 2C/O main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/c/xcrt215.jpg)
limit switch XCRT - metal enclosure stainless steel roller with lever - 2C/O
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the XC Special range, an offer of limit switches. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 2 change over, snap action contacts without positive opening operation and provides switch actuation by conveyor belt. It has a spring return stainless steel roller with lever and supports lateral approach in 2 directions. The movement of limit switch operating head is rotary. It is furnished with screw clamp terminals for electrical connection and 1 entry tapped for PG13.5 cable gland. It has a rated operational current of 3A at 240V AC, 0.27A at 250V AC and a conventional enclosed thermal current of 10A. Its mechanical durability is about 300000 operating cycles and electrical durability is 5 million operating cycles. This limit switch has a fixed type body which is made of zinc alloy. Its dimensions are 85mm (Width) x 75mm (Depth) x 95mm (Height) and weighs 1.155kg. It is suitable for conveyor belt shift monitoring applications. This product is certified by UL. It meets CSA C22.2 No 14, NF C 79-130, IEC 60947-5-1, IEC 60204-1, EN 60204-1 and EN 60947-5-1 standards. Special format limit switches for severe environments.
Product Details
[ui] Rated Insulation Voltage | 300 V conforming to UL 508 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60664 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Body Type | fixed |
Cable Entry | 1 entry tapped for Pg 13.5 cable gland, cable outer diameter: 9-12 mm conforming to NF C 68-300 |
Compatibility Code | XCRT |
Contacts Type and Composition | 2 C/O |
العمق | 75 mm |
Device Short Name | XCRT |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm² |
Electrical Durability | 5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
Fixing Mode | by the body |
الارتفاع | 95-95 mm |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Material | metal |
Mechanical Durability | 300000 cycles |
Net Weight | 1.155 kg |
Overvoltage Category | class I conforming to IEC 61140 |
Product or Component Type | limit switch |
Product Specific Application | for conveyor belt shift monitoring |
Range of Product | OsiSense XC |
Standards | CSA C22.2 No 14 |
العرض | 85 mm |
Body Material | zinc alloy |
Contact Block Per Direction [control Circuit] | 2 per direction |
Contact Code Designation | A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to EN/IEC 60947-5-1 appendix A |
Contact Operation | snap action |
Contacts Insulation Form | Za |
Head Type | rotary head |
Maximum Displacement Angle | -90 ° |
Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3 |
Minimum Actuation Speed | 0.01 m/min |
Minimum Torque for Tripping | 1 N.m |
Movement of Operating Head | rotary |
Number of Poles | 2 |
Number of Steps | 2 |
Positive Opening | without |
Protective Treatment | TC |
Sensor Design | - |
Series Name | special format |
Shock Resistance | 30 gn for 18 ms conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A cartridge fuse, type gG |
Switch Actuation | by conveyor belt |
Tripping Angle | 10 ° for fault signalling |
Type of Approach | lateral approach, 2 directions |
Vibration Resistance | 9 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (11-12)NC |
Type of Operator | spring return roller stainless steel with lever |