![Light block for head Ø22, orange, integral LED, 24 V AC/DC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/z/b/zbvb5.jpg)
Light block for head Ø22, orange, integral LED, 24 V AC/DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony ZB, orange light block operates with an integral LED. It is supplied with 24V AC/DC and uses screw clamp terminals. It has a plastic body. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push-button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It features high endurance LED lighting for less replacement and process downtimes. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.
Product Details
[us] Rated Supply Voltage | 24 V |
---|---|
Ambient Air Temperature for Operation | -40-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Bulb Base | integral LED |
Compatibility Code | ZBV |
Device Short Name | ZBV |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Net Weight | 0.017 kg |
Product Certifications | UL listed |
Product or Component Type | light block |
Range of Product | Harmony XB4 |
Standards | JIS C8201-5-1 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1 |
Current Consumption | 18 mA |
Device Presentation | basic element |
Electrical Composition Code | M1 |
Electromagnetic Emission | class B conforming to IEC 55011 |
Light Block Supply | direct |
Light Source | protected LED |
Light Source Colour | orange |
Mounting of Block | front mounting |
Protective Treatment | TH |
Resistance to Electromagnetic Fields | 10 V/m conforming to IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 |
Resistance to Fast Transients | 2 kV conforming to IEC 61000-4-4 |
Sale Per Indivisible Quantity | 5 |
Service Life | 100000 h at rated voltage and 25 °C |
Shape of Screw Head | cross compatible with Philips no 1 screwdriver |
Signalling Type | steady |
Supply Voltage Limits | 19.2-30 V DC |
Surge Withstand | 1 kV conforming to IEC 61000-4-5 |