
One way switch, New Unica, 10 AX, 2 module, beige
غير شامل الضريبة
All Sellers

تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
الوصف
Schneider Electric New Unica switch NU32144SC is a mechanism in color beige. This is a 1-pole 1-way switch. The device's fixing mode is clip-in. Its rated current is 1AX. It is 22.5 mm in width, It is 45 mm in height, 34 mm in depth with an embedding depth of 22 mm. The IP rating of this device is IP2. This switch has screw terminals connection terminals. Being made of ASA + PC material, this switch is quite reliable and resistant. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Actuator | rocker |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-2.5 mm² rigid cable |
Colour Tint | beige (RAL 1013) |
Condition of Use | indoor |
العمق | 34.25 mm |
Device Application | light control |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 10000 cycles |
Embedding Depth | 21.15 mm |
Environmental Characteristic | oil |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP4X |
Main Colour Tint | beige |
Main Material | thermoplastic ABS-UV stabilised |
Material | ASA + PC: mechanism cover |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.0173 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 2 modules |
Number of Rocker | 1 |
Opening Distance | > 3 mm |
Product Certifications | CE |
Product or Component Type | switch |
Range of Product | New Unica |
Rated Current | 10 AX |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 60669-1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Switch Function | 1-pole 1-way |
Technology Type | electromechanical |
Type of Packing | flow-pack |
العرض | 45 mm |
Connections - Terminals | screw terminals |