![One way switch, New Unica, 16 A, indication lamp, 1 module, white main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu316118s.jpg)
One way switch, New Unica, 16 A, indication lamp, 1 module, white
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica switch NU316118S is a mechanism in color white. This is a 1-pole 1-way switch. Clip-in this rocker switch for the fixation. Its rated current is 16A. It is 22.5 mm in width, It is 45 mm in height, 33 mm in depth with an embedding depth of 21 mm. It reaches IP2 degree of protection which is very high. Its connection terminals are screw terminals. Being made of ASA + PC material, this switch is quite reliable and resistant. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Actuator | rocker |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-4 mm² rigid cable |
Colour Tint | white (RAL 9003) |
Condition of Use | indoor |
العمق | 34.25 mm |
Device Application | light control |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 5000 cycles |
Embedding Depth | 21.15 mm |
Environmental Characteristic | bleach |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP4X |
Main Colour Tint | white |
Main Material | thermoplastic ABS-UV stabilised |
Material | ASA + PC: mechanism cover |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.0239 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 1 module |
Number of Rocker | 1 |
Opening Distance | > 3 mm |
Pilot Light | LED, colour: amber, current consumption: 0.15 mA, temperature rise: 15 °C |
Product Certifications | CE |
Product or Component Type | switch |
Provided Equipment | LED |
Range of Product | New Unica |
Rated Current | 16 A |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 60669-1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Switch Function | 1-pole 1-way |
Technology Type | electromechanical |
Type of Packing | flow-pack |
العرض | 22.5 mm |
Connections - Terminals | screw terminals |