![One way switch, New Unica, 16 A, 1 module, beige main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu316144.jpg)
One way switch, New Unica, 16 A, 1 module, beige
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica switch NU316144 is a mechanism in color beige. This is a 1-pole 1-way switch. The fixing mode of this device is clip-in. Its rated current is 16A. It is 22.5 mm in width, 45 mm in height 33 mm in depth with an embedding depth of 21 mm. It reaches IP2 degree of protection which is very high. This switch has screw terminals connection terminals. Being made of ASA + PC material, this skin is reliable and resistant. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Actuator | rocker |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-4 mm² rigid cable |
Colour Tint | beige (RAL 1013) |
Condition of Use | indoor |
العمق | 34.25 mm |
Device Application | light control |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 5000 cycles |
Embedding Depth | 21.15 mm |
Environmental Characteristic | UV resistant |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP4X |
Main Colour Tint | beige |
Main Material | thermoplastic ABS-UV stabilised |
Material | ASA + PC: mechanism cover |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.0197 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 1 module |
Number of Rocker | 1 |
Opening Distance | > 3 mm |
Product Certifications | CE |
Product or Component Type | switch |
Range of Product | New Unica |
Rated Current | 16 A |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 60669-1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Switch Function | 1-pole 1-way |
Technology Type | electromechanical |
Type of Packing | flow-pack |
العرض | 22.5 mm |
Connections - Terminals | screw terminals |