![on-delay timing relay - 1 s..100 h - 24..240 V AC - 1 OC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/r/e/re17ramu_1.jpg)
on-delay timing relay - 1 s..100 h - 24..240 V AC - 1 OC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![on-delay timing relay - 1 s..100 h - 24..240 V AC - 1 OC](https://eshop-eg.se.com/media/catalog/product/r/e/re17ramu_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
on-delay timing relay - 1 s..100 h - 24..240 V AC - 1 OC
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony RE17R timing relay can be set between 0.1 seconds and 100 hours, has an output rating of 8A, is 17.5mm wide and can be supplied with 24 V DC, 24 to 240 V AC. It also has 1 changeover contact SPDT (single pole double throw). It has one of market slimmest form-factors, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a sealable cover, simple and precise settings with rotary trimmers. This timer offers pause and summation control signals. Single function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 5 A |
---|---|
[uc] Control Circuit Voltage | 24 V |
[uimp] Rated Impulse Withstand Voltage | 5 kV during 1.2/50 µs |
[us] Rated Supply Voltage | 24...240 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -20-60 °C |
Ambient Air Temperature for Storage | -30-60 °C |
Breaking Capacity | 2000 VA |
Compatibility Code | RE17 |
Contacts Type and Composition | 1 C/O |
Control Type | selector switch front panel |
العمق | 72 mm |
Device Short Name | RE17R |
Dielectric Strength | 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1 |
Electrical Durability | 100000 cycles (8 A at 250 V AC maximum) for resistive load |
Electromagnetic Compatibility | electrostatic discharge immunity test: (in contact), level 3, 6 kV, conforming to IEC 61000-4-2 |
الارتفاع | 2.700 cm |
Impulse Duration | 100 ms with load in parallel typical |
Input Voltage | 10 V |
Ip Degree of Protection | IP20 (terminal block) conforming to IEC 60529 |
Marking | CE |
Mechanical Durability | 10000000 cycles |
Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
Net Weight | 0.07 kg |
Product Certifications | CSA |
Product or Component Type | dual function relay |
Range of Product | Harmony Timer Relays |
Relative Humidity | 93-93 % without condensation conforming to IEC 60068-2-30 |
Standards | 2006/95/EC |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Time Delay Range | 1...10 min |
العرض | 17.5 mm |
Connections - Terminals | screw connectors |
Contacts Material | cadmium free |
Creepage Distance | 4 kV/3 conforming to IEC 60664-1 |
Discrete Output Type | relay |
Functionality | on-delay timing |
Housing Material | self-extinguishing |
Immunity to Microbreaks | 20 ms |
Insulation Resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
Local Signalling | LED indicator for on steady: relay energised, no timing in progress |
Maximum Delay Response | 100 ms |
Maximum Power Consumption in w | 0.6 W at 24 V DC |
Maximum Switching Current | 8 A AC/DC |
Maximum Switching Voltage | 250 V AC |
Minimum Switching Current | 10 mA at 5 V DC |
Mounting Position | any position in relation to normal vertical mounting plane |
Nominal Output Current | 8 A |
On-load Factor | 100 % |
Operating Rate in Hz | 10 Hz |
Output Type | relay |
Power Consumption in Va | 0-32 VA at 240 V AC |
Repeat Accuracy | +/- 0.5 % conforming to IEC 61812-1 |
Reset Time | 120 ms on de-energisation typical |
Safety Reliability Data | B10d = 270000 |
Setting Accuracy of Time Delay | +/- 10 % of full scale at 25 °C conforming to IEC 61812-1 |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
Supply Frequency | 50...60 Hz +/- 5 % |
Temperature Drift | +/- 0.05 %/°C |
Time Delay Type | A, At |
Vibration Resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
Voltage Drift | +/- 0.2 %/V |
Voltage Range | 0.85...1.1 Us |
Range of Product | Harmony Timer Relays |
Time Delay Range | 1...10 min|10...100 h|0.1...1 s|6...60 s|6...60 min|1...10 s|1...10 h |
Time Delay Type | power on-delay |
Length | 9.500 cm |
Activity | IDSIG |