![Joystick controller plastic, Ø22, 2 directions, stay put, 1 NO main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/d/xd4pa12.jpg)
Joystick controller plastic, Ø22, 2 directions, stay put, 1 NO
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Joystick controller plastic, Ø22, 2 directions, stay put, 1 NO](https://eshop-eg.se.com/media/catalog/product/x/d/xd4pa12.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Joystick controller plastic, Ø22, 2 directions, stay put, 1 NO
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony XB4, joystick controller operates with 2-direction stay-put mechanism. It has 2 x NO (1 per direction) contacts and a chromium-plated metal bezel. This joystick provides a versatile and intuitive interface for controlling your machines. It is easily installed into a standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Its simple spring return mechanism is rugged and durable, high lifetime, less maintenance and replacement.
Product Details
[ie] Rated Operational Current | 0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1 |
---|---|
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XD4 |
Contacts Type and Composition | 1 NO |
Device Short Name | XD4 |
Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
الارتفاع | 12.8 cm |
Ik Degree of Protection | IK03 conforming to IEC 50102 |
Ip Degree of Protection | IP66 conforming to IEC 60529 |
Mechanical Durability | 1000000 cycles |
Mounting Diameter | 22.5 mm |
Nema Degree of Protection | NEMA 13 |
Net Weight | 0.116 kg |
Product Certifications | GL |
Product or Component Type | joystick controller |
Range of Product | Harmony XDA |
Standards | EN/IEC 60947-5-4 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
العرض | 3.4 cm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1 |
[ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
Bezel Material | chromium plated metal |
Contact Operation | slow-break |
Contacts Material | silver alloy (Ag/Ni) |
Contacts Usage | standard |
Device Presentation | complete product |
Electrical Reliability | λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4 |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
Fixing Collar Material | zamak |
Notch Per Direction | 1-1 |
Operator Direction Information | 2 directions |
Operator Position Information | 3 positions |
Positive Opening | without |
Protective Treatment | TH |
Resistance to High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Sale Per Indivisible Quantity | 1 |
Shape of Screw Head | cross compatible with Philips no 1 screwdriver |
Shape of Signaling Unit Head | round |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Type of Operator | stay put, long operating shaft 54 mm length |
Range of Product | Harmony XDA |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 |
Length | 4.8 cm |
Activity | IDSIG |
Type of operator | stay put, long operating shaft 54 mm length , stay put, long operating shaft 54 mm length , stay put, long operating shaft 54 mm length |