![Isolation switch indicator, plastic,green/red, Ø 22 mm, 110 V AC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/a/xa2evf34spc.jpg)
Isolation switch indicator, plastic,green/red, Ø 22 mm, 110 V AC
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This green and red isolation indicator comes with integral LED. This single component indicator provides clear visual feedback on the status of machines. This indicator light has a 110V AC rating. This is a plastic component and weighs 0.027kg. It is an IP54 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is sold in lots of 5. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
Product Details
[ui] Rated Insulation Voltage | 400 V (pollution degree 3) conforming to EN/IEC 60947-1 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN/IEC 60947-1 |
[us] Rated Supply Voltage | 110 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Bulb Base | integral LED |
Compatibility Code | XA2E |
العمق | 59 mm |
Device Short Name | XA2 |
Fixing Mode | fixing nut beneath head recommended torque: 2.2 N.m (+/- 0.2 N.m) |
الارتفاع | 33.5 mm |
Ik Degree of Protection | IK05 conforming to IEC 50102 |
Ip Degree of Protection | IP54 (front face) conforming to IEC 60529 |
Marking | CCC |
Mounting Diameter | 22 mm |
Net Weight | 0.027 kg |
Overvoltage Category | class I conforming to IEC 536 |
Product Certifications | CE |
Product or Component Type | indicator light |
Range of Product | Easy Harmony XA2 |
Standards | GB 14048.1 |
Tightening Torque | 0.8-1 N.m conforming to EN 60947-1 |
العرض | 33.5 mm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Current Consumption | <= 20 mA |
Device Mounting | fixing hole 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
Device Presentation | complete product |
Fixing Center | >= 35 x 40 mm (support panel) metal - thickness: 1-6 mm |
Light Source | LED |
Service Life | 30000 h at rated voltage and 25 °C |
Shape of Screw Head | cross compatible with Philips No 2 screwdriver |
Shape of Signaling Unit Head | round |
Shock Resistance | 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Signalling Type | steady |
Supply Voltage Limits | 0.8-1.2 V AC |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (X0-X1-X2)PL |
Cap/operator or Lens Colour | green + red |