Intermediate Switch, Miluz E, 10-16A, 250V, 1 module, White

M3TB31_IM
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
المتبقي في المخزون 0 فقط
plain-icon

الوصف

This Schneider Electric Miluz E device is a Intermediate Switch 250V 10-16AX 1 module white. It is a 2 rockers and single module intermediate switch. It has good wiring capacity for flexible, stranded and rigid cable with 4.0 sq.mm, 2.5 sq.mm and 1.5 sq.mm cable cross section. The wire stripping length is 12 mm. It has a 1 - 2 - 3 - 4 marking. This switch can work with another 2 way switch to control one lighting device. Its Ue operating voltage of 250VAC and current rating of 10 to 16AX. This device enables flush mounting with click-in fixing mode and screw-clamp terminals. The dimensions are (W) 22.25mm x (H) 45mm x (D) 33.50mm. Projecting depth is 20.2mm and having 27.5g weight. The color of this device is white. It is made of polycarbonate material. The operating temperature is from -5°C up to +40°C and reaches IP20 degree of protection. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 60669-1 and IEC certification.

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: Intermediate Switch, Miluz E, 10-16A, 250V, 1 module, White
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.