![interface plug-in relay - Zelio RXG - 2 C/O clear - 24 V DC - 5 A main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/r/x/rxg25bd.jpg)
interface plug-in relay - Zelio RXG - 2 C/O clear - 24 V DC - 5 A
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony RXG plug-in relay socket has a coil control voltage of 24V DC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 5A." "It has large choice of number of contacts for high rated current use with space-saving design." "The faston pin terminal mounts quickly and securely." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0 0
Product Details
[ie] Rated Operational Current | 5 A at 30 V (DC) conforming to UL |
---|---|
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 24 V DC |
[ui] Rated Insulation Voltage | 250 V conforming to IEC |
[uimp] Rated Impulse Withstand Voltage | 6 kV 1.2/50 µs |
Ambient Air Temperature for Operation | -40-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Contact Resistance | 100 mOhm |
Contacts Type and Composition | 2 C/O |
Device Short Name | RXG |
Dielectric Strength | 1000 V AC between contacts with micro disconnection |
Electrical Durability | 100000 cycles for NO resistive load at 55 °C |
Electrical Insulation Class | class F |
Ip Degree of Protection | IP40 |
Maximum Switching Capacity | 1250 VA |
Mechanical Durability | 10000000 cycles |
Net Weight | 0.018 kg |
Overvoltage Category | III |
Pollution Degree | 2 |
Product Certifications | CSA |
Product or Component Type | plug-in relay |
Range of Product | Harmony Electromechanical Relays |
Relative Humidity | 10-85 % |
Standards | CSA C22.2 No 14 |
[ithe] Conventional Enclosed Thermal Current | 5 A at -40-55 °C |
Colour of Cover | transparent |
Contacts Material | silver alloy (AgSnO2In2O3) |
Device Presentation | complete product |
Drop-out Voltage Threshold | >= 0.1 Uc DC |
Insulation Resistance | 1000 MOhm at 500 V DC |
Load Current | 5 A at 250 V AC |
Maximum Switching Voltage | 250 V AC |
Minimum Switching Capacity | 50 mW at 10 mA, 5 V DC |
Mounting Position | any position |
Operating Rate | <= 1800 cycles/hour under load |
Operating Time | 20 ms |
Protection Category | RT I |
Reset Time | 20 ms |
Resistance | 1100 Ohm +/- 10 % |
Safety Reliability Data | B10d = 100000 |
Series Name | interface relay |
Shock Resistance | 20 gn in operation |
Test Levels | level A group mounting |
Torque Value | 0.8 N.m |
Utilisation Coefficient | 20 % |
Vibration Resistance | 3 gn, amplitude = +/- 0.75 mm (f = 10-150 Hz)in operation |