Head for selector switch, Harmony XB4, metal, black, 22mm, 2 positions, spring return from right to left
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Device Short Name | ZB4 |
---|---|
الارتفاع | 3.6 cm |
Mounting Diameter | 22.5 mm |
Product or Component Type | head for selector switch |
Range of Product | Harmony XB4 |
العرض | 5.4 cm |
Bezel Material | chromium plated metal |
Head Type | standard |
Operator Position Information | 2 positions 90° |
Operator Profile | black standard handle |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Cap/operator or Lens Colour | black |
Range of Product | Harmony XB4 |
Operator Profile | black standard handle , black standard handle |
Length | 5.5 cm |
Activity | IDSIG |
Type of operator | right to left spring return , right to left spring return |
Product Hover Image | /z/b/zb4bd4.jpg |