![head Ø22 + mounting base + potentiometer 1K main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/b/xb4bd912r1k_1.jpg)
head Ø22 + mounting base + potentiometer 1K
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony XB4 potentiometer has a resistance of 1kΩ. It has a metal bezel. This potentiometer provides an external interface for controlling key parameters of automation components like drives and inverters. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 IP69 IP69K, making it ideal for operation in harsh environments. It is ideal for analog control (like speed control of motor) via the voltage or resistor input of variable speed drives.
Product Details
[us] Rated Supply Voltage | <= 30 V AC |
---|---|
Ambient Air Temperature for Operation | -40-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XB4 |
Device Short Name | XB4 |
Ik Degree of Protection | IK06 conforming to IEC 50102 |
Ip Degree of Protection | IP66 conforming to IEC 60529 |
Material | cermet |
Mechanical Durability | 50000 cycles |
Mounting Diameter | 22 mm |
Nema Degree of Protection | NEMA 13 |
Net Weight | 0.095 kg |
Product Certifications | UL listed |
Product Compatibility | Ø 6 mm shaft |
Product or Component Type | potentiometer |
Range of Product | Harmony XB4 |
Standards | EN/IEC 60947-1 |
Bezel Material | chromium plated metal |
Cad Overall Depth | 82 mm |
Cad Overall Height | 47 mm |
Cad Overall Width | 30 mm |
Colour of Marking | white |
Customizable | 0 |
Device Presentation | complete product |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Group of Product | potentiometer knurled knob |
Head Type | standard |
Main Group | potentiometer |
Ohmic Value | 1000 Ohm |
Operator Profile | knurled knob, with (white) |
Potentiometer Characteristic | linear |
Precision of Internal Conversion Resistor | +-10% |
Protective Treatment | TH |
Resistance to High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Rated Power in w | 1 W at 70 °C |