![HDMI data connector type A, New Unica, 1 module, beige main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu343044.jpg)
HDMI data connector type A, New Unica, 1 module, beige
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Colour Tint | beige (RAL 1013) |
Connector Type | HDMI |
العمق | 41.7 mm |
Device Mounting | flush |
Device Presentation | mechanism |
Electrical Circuit Type | audio/video |
Embedding Depth | 25.7 mm |
Environmental Characteristic | bleach |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP21 |
Material | thermoplastic ABS-UV stabilised: centre plate |
Net Weight | 0.01 kg |
Number of Modules | 1 module |
Product or Component Type | audio/video socket |
Quantity Per Set | set of 10 |
Socket Number | 1 |
Standards | EN 50157 |
Surface Finish | matt |
Type of Packing | group |
العرض | 22.5 mm |