![Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, without electrical interlock main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/lad9r1.jpg)
Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, without electrical interlock
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys D kit for reversing contactors assembly, for 3-pole contactors LC1D09-D38. For assembling 2 identical contactors horizontally mounted, connection by screw clamp terminals. It contains a mechanical interlock LAD9V2 (without electrical interlocking), a set of 3 parallel bars LAD9V5, a set of 3 reverser bars LAD9V6. It conforms to RoHS/REACh regulation.
Product Details
Compatibility Code | LAD9 |
---|---|
Device Short Name | LAD9 |
الارتفاع | 1.712 cm |
Net Weight | 0.045 kg |
Poles Description | 3P |
Product Compatibility | LC1D09 |
Product or Component Type | kits for reversing contactor |
Range | TeSys |
Range Compatibility | TeSys D contactor |
Range of Product | TeSys D |
العرض | 6.500 cm |
Kit Composition | mechanical interlock |
Range | TeSys|Linergy |
Product Compatibility | LC1D09|LC1D12|LC1D18|LC1D25|LC1D32|LC1D38 |
Range Compatibility | TeSys TeSys D contactor , TeSys TeSys D contactor , TeSys TeSys D contactor , TeSys TeSys Deca , TeSys TeSys Deca |
Range of Product | TeSys Deca |
Length | 14.000 cm |
Activity | PPCTR |
Poles description | 3P |