![key selector switch - Ø22 - 3 positions - stay put - 2NO main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/a/xa2eg33.jpg)
key selector switch - Ø22 - 3 positions - stay put - 2NO
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This key selector switch comes with key pull out position in center position. It has 3 operating positions and operates with a stay-put mechanism. This selector switch provides a versatile interface for controlling machines. It has 2 NO contact with slow-break operation. This is a plastic switch with a metallic-look ring design bezel. It is an IP54 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
Product Details
[ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 |
---|---|
[ui] Rated Insulation Voltage | 600 V |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Operation | -20-55 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XA2E |
Contacts Type and Composition | 2 NO |
العمق | 85.7 mm |
Device Short Name | XA2 |
Electrical Durability | 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 |
Fixing Mode | fixing nut: 2-2.4 N.m |
الارتفاع | 4.0 cm |
Ik Degree of Protection | IK03 conforming to IEC 60529 |
Ip Degree of Protection | IP54 conforming to IEC 60529 |
Key Number | 455 |
Mechanical Durability | 100000 cycles |
Mounting Diameter | 22.5 mm |
Net Weight | 0.078 kg |
Overvoltage Category | class I conforming to IEC 536 |
Product Certifications | CE |
Product or Component Type | complete selector switch |
Range of Product | Easy Harmony XA2 |
Standards | IEC 60947-1 |
Tightening Torque | 0.8-0.8 N.m |
العرض | 11.0 cm |
Connections - Terminals | , clamping capacity: <= 2 x 1.5 mm² |
[ith] Conventional Free Air Thermal Current | 10 A |
Bezel Material | plastic |
Contact Operation | slow-break |
Electrical Reliability | λ < 10exp(-8) at 24 V |
Fixing Center | >= 30 x 40 mm (panel) - thickness: 1-5 mm |
Fixing Collar Material | plastic |
Key Withdrawal Position | center |
Operator Position Information | 3 positions |
Operator Profile | key switch |
Protective Treatment | TC |
Shock Resistance | 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A fuse type gL conforming to IEC 60269-1 |
Vibration Resistance | 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
Type of Operator | stay put |
Range of Product | Easy Harmony XA2 |
Length | 16.0 cm |
Activity | IDSIG |