![Fuse carrier TeSys DF, Neutral 32A, fuse size 10x38 mm, with tubular link main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/d/f/df10n.jpg)
Fuse carrier TeSys DF, Neutral 32A, fuse size 10x38 mm, with tubular link
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys DF modular fuse carrier, 1 pole (Neutral pole), for protection of control circuits up to 32A/690V. Neutral pole for 10x38mm and 8.5x31.5mm fuse carriers association. It provides a locked tubular link. Compact (17.5mm width), it can be used in modular panels, clipping on 35mm DIN rail, connection by screw terminals, padlockable without accessory. Fuse links (10x38mm aM, gG type) and add-on auxiliaries (fuse carrier assembly kits, clip-in markers) are available (to be ordered separately). Sold in lots of 12 units. Multi standards certified (IEC, UL recognized, CSA, CCC, EAC, Marine), Green Premium product (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 32 A at 400 V AC |
---|---|
[ue] Rated Operational Voltage | 690 V AC |
[ui] Rated Insulation Voltage | 690 V AC |
[uimp] Rated Impulse Withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | -40-70 °C with derating above 20°C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | DF10 |
Control Type | toggle padlockable |
العمق | 61 mm |
Device Composition | tubular link for locked in Neutral pole |
Device Short Name | DF10 |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
الارتفاع | 79.5 mm |
Ip Degree of Protection | IP20 |
Mounting Support | 35 mm symmetrical DIN rail |
Net Weight | 0.045 kg |
Overvoltage Category | III |
Poles Description | 1N |
Pollution Degree | 3 |
Product Certifications | IEC |
اسم المنتج | TeSys DF |
Product or Component Type | fuse carrier |
Quantity Per Set | set of 12 |
Range | TeSys |
Range of Product | TeSys fuse carriers |
Standards | EN/IEC 60947-3 |
Tightening Torque | 2.2 N.m - with screwdriver PZ2 |
Utilisation Category | AC-20B conforming to IEC 60947-3 |
العرض | 17.5 mm |
Connections - Terminals | screw clamp terminals 1 cable(s) 1-16 mm²rigid |
[ith] Conventional Free Air Thermal Current | 32 A 20 °C |
Fuse Size | 10 x 38 mm |
Fuse Type | , aM |
Mounting Position | vertical (tolerance: +/- 23°) |
Operating Altitude | 0...2000 m |
Short-circuit Withstand | 120 kA 400 V conforming to IEC 60947-3 |