![Fuse carrier TeSys DF, 3P 32A, fuse size 10x38 mm main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/d/f/df103.jpg)
Fuse carrier TeSys DF, 3P 32A, fuse size 10x38 mm
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys DF modular fuse carrier, 3 poles (3P), for protection of control circuits up to 32A/690V. To be used with 10x38mm fuse links up to 32A and short circuit current up to 120kA@400V. Compact (52.5mm width), it can be used in modular panels, clipping on 35mm DIN rail, connection by screw clamp terminals, padlockable without accessory. Fuse links (10x38mm aM, gG type) and add-on auxiliaries (fuse carrier assembly kits, clip-in markers) are available (to be ordered separately). Sold in lots of 4 units. Multi standards certified (IEC, UL recognized, CSA, CCC, EAC, Marine), Green Premium product (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 32 A at 400 V AC |
---|---|
[ue] Rated Operational Voltage | 690 V AC |
[ui] Rated Insulation Voltage | 690 V AC |
[uimp] Rated Impulse Withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | -40-70 °C with derating above 20°C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | DF10 |
Control Type | toggle padlockable |
العمق | 61 mm |
Device Short Name | DF10 |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
الارتفاع | 5.300 cm |
Ip Degree of Protection | IP20 |
Mounting Support | 35 mm symmetrical DIN rail |
Net Weight | 0.126 kg |
Overvoltage Category | III |
Poles Description | 3P |
Pollution Degree | 3 |
Power Dissipation In W | 3 W maximum power dissipation by fuse |
Product Certifications | IEC |
Product Compatibility | DF2CA fuse cartridge |
اسم المنتج | TeSys DF |
Product or Component Type | fuse carrier |
Quantity Per Set | set of 4 |
Range | TeSys |
Range of Product | TeSys fuse carriers |
Standards | EN/IEC 60947-3 |
Tightening Torque | 2.2 N.m - with screwdriver PZ2 |
Utilisation Category | AC-20B conforming to IEC 60947-3 |
العرض | 6.200 cm |
Connections - Terminals | screw clamp terminals 1 cable(s) 1-16 mm²rigid |
[ith] Conventional Free Air Thermal Current | 32 A 20 °C |
Fuse Size | 10 x 38 mm |
Fuse Type | , gG , , aM |
Mounting Position | vertical (tolerance: +/- 23°) |
Operating Altitude | 0...2000 m |
Short-circuit Withstand | 120 kA 400 V conforming to IEC 60947-3 |
[Ue] rated operational voltage | 690 V AC , 690 V AC , 690 V DC , 690 V DC |
Power dissipation in W | 3 W maximum power dissipation by fuse , 3 W maximum power dissipation by fuse |
Utilisation category | AC-20B conforming to IEC 60947-3 , AC-20B conforming to IEC 60947-3 , DC-20B conforming to IEC 60947-3 , DC-20B conforming to IEC 60947-3 |
Range | TeSys |
Control Type | toggle padlockable , toggle padlockable |
Product Compatibility | DF2CA fuse cartridge , DF2CA fuse cartridge , DF2CN fuse cartridge , DF2CN fuse cartridge |
[ie] Rated Operational Current | 32 A at 400 V AC , 32 A at 400 V AC , 32 A at 400 V AC |
[ui] Rated Insulation Voltage | 690 V AC , 690 V AC |
[ith] Conventional Free Air Thermal Current | 32 A 20 °C , 32 A 20 °C |
Short-circuit Withstand | 120 kA 400 V conforming to IEC 60947-3 , 120 kA 400 V conforming to IEC 60947-3 , 120 kA 400 V conforming to IEC 60947-3 , 120 kA 500 V conforming to IEC 60947-3 , 120 kA 500 V conforming to IEC 60947-3 , 120 kA 500 V conforming to IEC 60947-3 |
Length | 8.000 cm |
Activity | PPCTR |
Poles description | 3P |