![Fuse carrier TeSys DF, 2P 50A, fuse size 14x51 mm main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/d/f/df142.jpg)
Fuse carrier TeSys DF, 2P 50A, fuse size 14x51 mm
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys DF modular fuse carrier, 2 poles (2P), for protection of control circuits up to 50A/690V. To be used with 14x51mm fuse links up to 50A and short circuit current up to 120kA@400V. Compact (53mm width), it can be used in modular panels, clipping on 35mm DIN rail, connection by screw terminals. Fuse links (14x51mm aM, gG type) and add-on auxiliaries (fuse carrier assembly kits, clip-in markers) are available (to be ordered separately). Sold in lots of 3 units. Multi standards certified (IEC, UL recognized, CSA, EAC), Green Premium product (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 50 A |
---|---|
[ipk] Rated Peak Withstand Current | 15 kA with tubular links conforming to IEC 60269-1 |
[ue] Rated Operational Voltage | 690 V AC |
[ui] Rated Insulation Voltage | 690 V AC |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -20-60 °C with derating above 20°C |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | DF14 |
Control Type | toggle |
العمق | 76.5 mm |
Device Short Name | DF14 |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
الارتفاع | 110.8 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Support | 35 mm symmetrical DIN rail |
Net Weight | 0.280 kg |
Poles Description | 2P |
Product Certifications | IEC |
Product Compatibility | DF2EA fuse cartridge |
اسم المنتج | TeSys DF |
Product or Component Type | fuse carrier |
Quantity Per Set | set of 3 |
Range | TeSys |
Range of Product | TeSys fuse carriers |
Standards | EN/IEC 60947-3 |
Tightening Torque | 3.5 N.m |
العرض | 52.5 mm |
Connections - Terminals | screw clamp terminals 1 cable(s) 2.5-25 mm²rigid |
Fuse Size | 14 x 51 mm |
Fuse Type | , gG |
Mounting Position | vertical (tolerance: +/- 23°) |
Protective Treatment | TH |
Short-circuit Withstand | 120 kA 400 V conforming to IEC 60947-3 |