![Fuse carrier TeSys DF, 1P+N 32A, fuse size 10x38 mm, blown fuse indicator main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/d/f/df101nv.jpg)
Fuse carrier TeSys DF, 1P+N 32A, fuse size 10x38 mm, blown fuse indicator
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys DF modular fuse carrier, 2 poles (1P+N) , for protection of control circuits up to 32A/690V. To be used with 10x38mm fuse links up to 32A and short circuit current up to 120kA@400V. It provides a Neutral pole fitted with a locked tubular link, blown fuse indication by LED. Compact (35mm width), it can be used in modular panels, clipping on 35mm DIN rail, connection by screw clamp terminals, padlockable without accessory. Fuse links (10x38mm aM, gG type) and add-on auxiliaries (fuse carrier assembly kits, clip-in markers) are available (to be ordered separately). Sold in lots of 6 units. Multi standards certified (IEC, UL recognized, CSA, CCC, EAC, Marine), Green Premium product (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 32 A at 400 V AC |
---|---|
[ue] Rated Operational Voltage | 690 V AC |
[ui] Rated Insulation Voltage | 690 V AC |
[uimp] Rated Impulse Withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | -40-70 °C with derating above 20°C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | DF10 |
Control Type | toggle padlockable |
العمق | 61 mm |
Device Composition | tubular link for locked in Neutral pole |
Device Short Name | DF10 |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
الارتفاع | 79.5 mm |
Ip Degree of Protection | IP20 |
Mounting Support | 35 mm symmetrical DIN rail |
Net Weight | 0.087 kg |
Overvoltage Category | III |
Poles Description | 1P + N |
Pollution Degree | 3 |
Power Dissipation In W | 3 W maximum power dissipation by fuse |
Product Certifications | IEC |
Product Compatibility | DF2CA fuse cartridge |
اسم المنتج | TeSys DF |
Product or Component Type | fuse carrier |
Quantity Per Set | set of 6 |
Range | TeSys |
Range of Product | TeSys fuse carriers |
Standards | EN/IEC 60947-3 |
Tightening Torque | 2.2 N.m - with screwdriver PZ2 |
Utilisation Category | AC-20B conforming to IEC 60947-3 |
العرض | 35 mm |
Connections - Terminals | screw clamp terminals 1 cable(s) 1-16 mm²rigid |
[ith] Conventional Free Air Thermal Current | 32 A 20 °C |
Fuse Size | 10 x 38 mm |
Fuse Type | , gG |
Local Signalling | blown fuse indication |
Mounting Position | vertical (tolerance: +/- 23°) |
Operating Altitude | 0...2000 m |
Short-circuit Withstand | 120 kA 400 V conforming to IEC 60947-3 |