![Function module, TeSys U, indication of motor load 4...20 mA main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/u/lufv2.jpg)
Function module, TeSys U, indication of motor load 4...20 mA
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys U additional function module to be inserted in advanced power bases LUB120, LUB320, LUB380 for motor load monitoring. It provides a 4-20mA output signal, image of the load ratio, to be connected to a load impedance 100 Ohm typical (500 Ohm max). It measures the phase currents and computes the ratio I average/Ir ratio within the range of 0 to 2 for LUCB and LUCD, and of 0 to 3 for LUCC control units. It requires an external power supply 24V DC. To be inserted in the cavity of a power base provided for the auxiliary modules. Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[us] Rated Supply Voltage | 24 V DC |
---|---|
Compatibility Code | LUF |
Connection Pitch | 3.81 mm |
Device Short Name | LUF |
Function Available | indication of motor load |
Mounting Location | front side |
Mounting Mode | plug-in |
Net Weight | 0.05 kg |
Product Compatibility | LUCC |
Product or Component Type | function module |
Range | TeSys |
Range of Product | TeSys Ultra |
Tightening Torque | 0.2-0.25 N.m - with screwdriver 2.5 mm flat |
Connections - Terminals | screw clamp terminals 1 cable(s) 0.14-1 mm² flexible without cable end |
Analogue Output Current | 4-20 mA |
Associated Cable Type | AWG 26...AWG 16 |
Load Impedance Ohmic | 100 Ohm typical |
Measurement Accuracy | +/- 10 % with multifunction control unit - resolution: 1 % of Ir |
Type of Output Signal | value of I average/Ir ratio within the range of 0 to 2 for LUCB and LUCD |