![Front rotary handle - black handle - for NS 630b..1600 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/3/3/33863.jpg)
Front rotary handle - black handle - for NS 630b..1600
غير شامل الضريبة
غير شامل الضريبة
الوصف
It is a direct black rotary handle for Compact NS630b to 1600 devices. It is suitable for isolation and it is used for standard applications. This rotary handle is a front control accessory. The degrees of protection are IP40 and IK07. It may be locked in the OFF position by one to three padlocks, hasp diameter 5 to 8 mm (not supplied).
Product Details
Activity | PPCCB |
---|---|
Accessory / Separate Part Type | control accessories |
Ip Degree of Protection | IP40 |
Product or Component Type | rotary handle |
Range Compatibility | ComPact NS630b...1600 |
Handle Colour | black |
Handle Front Plate Colour | black |
Rotary Handle Mounting Location | front |
Rotary Handle Mounting Style | direct |
Rotary Handle Padlocking | padlock in OFF position |