![Exiway Easyled- emergency light luminaire - std - non-maintained - 3 h - 120 lm main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/o/v/ova38353.jpg)
Exiway Easyled- emergency light luminaire - std - non-maintained - 3 h - 120 lm
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDSPE |
---|---|
Range | Exiway |
Aesthetic Name | Exiway Easyled |
Cover Type | transparent |
Device Application | lighting |
Function | standard |
Light Source | LED integral LED 4 x 1.5 W |
Light Source Colour | white |
Number of Batteries | 1 x 4.8 V 1.6 Ah Ni-Cd (Nickel-Cadmium) |
Product or Component Type | emergency light fitting |
Supply | non-maintained |
Wiring Device Additional Information | can be inhibited with rest mode via Teleur range of remote controls |
colour | white |