![External rotary handle, TeSys GS, red handle, left side mounting, 2 positions I-O, IP65, for GS 100-400A IEC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/s/gs2ah340.jpg)
External rotary handle, TeSys GS, red handle, left side mounting, 2 positions I-O, IP65, for GS 100-400A IEC
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GS external operating handle for 3-pole and 4-pole 100-400A IEC fuse switch-disconnectors GS2J, GS2JB, GS2K, GS2KK, GS2LL, GS2LLB, GS2L, GS2LB, GS2MMB, GS2N, GS2NB, GS2QQ, GDSQQB. Red handle with yellow front plate, padlockable, to be mounted on side of an enclosure with IP65 protection, for left-hand side operation. To be completed with a shaft for external operator GS2AE, several lengths available (to be ordered separately). Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 100 A |
---|---|
Compatibility Code | GS2 handle |
Device Short Name | GS2AH |
Ip Degree of Protection | IP65 |
Marking | O-I |
Net Weight | 0.24 kg |
Product or Component Type | rotary handle |
Range | TeSys |
Range Compatibility | TeSys GS GS2J |
Range of Product | TeSys |
Standards | IEC |
Handle Colour | red |
Handle Front Plate Colour | yellow |
Rotary Handle Padlocking | lockable in O position |
Type of Operating Handle | external left side |