![Extended rotary handle kit, TeSys GV2, IP54, black handle, with trip indication, for GV2L-GV2P main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/v/gv2ap01.jpg)
Extended rotary handle kit, TeSys GV2, IP54, black handle, with trip indication, for GV2L-GV2P
غير شامل الضريبة
غير شامل الضريبة
Product Details
Accessory / Separate Part Category | control accessory |
---|---|
Compatibility Code | GV2AP |
Device Short Name | GV2AP |
Ip Degree of Protection | IP54 |
Net Weight | 0.2 kg |
Product Compatibility | GV2L |
Product or Component Type | rotary handle kit |
Range | TeSys |
Range of Product | TeSys GV2 |
Back/door Distance | 150-290 mm |
Handle Colour | black |
Handle Front Plate Colour | blue |
Locking Options Description | 1 to 3 padlocks |
Rotary Handle Mounting Style | extended |
Rotary Handle Padlocking | padlock in OFF position |