Extended rotary handle, ComPacT NSX400/630, black handle, shaft length 209mm to 600mm, IP55
غير شامل الضريبة
غير شامل الضريبة
الوصف
It is an extended rotary handle for ComPacT NSX 400/630, PowerPact Multistandard L frames and EasyPact CVS 400/630 devices. It is suitable for isolation and it is used for standard applications. It maintains the access to trip unit settings and to the push to trip button. It is equipped with a standard black handle. There is an indication of the three device positions O (OFF), I (ON) and tripped. This extended version makes possible to operate devices installed at back of switchboards, from the switchboard front. The distance between the back of the circuit breaker and the switchboard door is from 185mm to 600mm. The degrees of protection are IP55 and IK08. This rotary handle is padlockable in the OFF position using 1 to 3 padlocks not supplied (shackle diameter 5 to 8mm). As an option, it is possible to install a Ronis or Profalux keylock on the base of the handle to obtain the same function as with a padlock.
Product Details
Activity | PPCCB |
---|---|
Accessory / Separate Part Type | control accessories |
Compatibility Code | extended rotary handle |
الارتفاع | 10.000 cm |
Ip Degree of Protection | IP55 |
Product or Component Type | rotary handle |
Range Compatibility | ComPacT NSX400 new generation |
العرض | 16.000 cm |
Handle Colour | black |
Handle Front Plate Colour | black |
Rotary Handle Mounting Location | front |
Rotary Handle Mounting Style | extended |
Rotary Handle Padlocking | 1 to 3 padlocks |
Range of Product | ComPacT NSX400...630 new generation |
Length | 48.500 cm |