![Extended rotary handle, ComPact NSX 400/630, red handle on yellow front, shaft length 209 to 600 mm, IP55 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv432600.jpg)
Extended rotary handle, ComPact NSX 400/630, red handle on yellow front, shaft length 209 to 600 mm, IP55
غير شامل الضريبة
غير شامل الضريبة
الوصف
It is an extended rotary handle for Compact NSX 400/630 and PowerPact Multistandard L frames devices. It is suitable for isolation and it is used for standard applications. It maintains the access to trip unit settings and to the push to trip button. It is equipped with a red handle on yellow front. There is an indication of the three device positions O (OFF), I (ON) and tripped. This extended version makes possible to operate devices installed at back of switchboards, from the switchboard front. The distance between the back of the circuit breaker and the switchboard door is from 185mm to 600mm. The degrees of protection are IP55 and IK08. This rotary handle is padlockable in the OFF position using 1 to 3 padlocks not supplied (shackle diameter 5 to 8mm). As an option, it is possible to install a Ronis or Profalux keylock on the base of the handle to obtain the same function as with a padlock.
Product Details
Activity | PPCCB |
---|---|
Accessory / Separate Part Type | control accessories |
Compatibility Code | extended rotary handle |
Ip Degree of Protection | IP55 |
Product or Component Type | rotary handle |
Range Compatibility | ComPact NSX400 |
Handle Colour | red |
Handle Front Plate Colour | yellow |
Rotary Handle Mounting Location | front |
Rotary Handle Mounting Style | extended |
Rotary Handle Padlocking | 1 to 3 padlocks |