![Everlink Size 3 Power Termination Block main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/lad96560_1.jpg)
Everlink Size 3 Power Termination Block
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys D terminal block, for mounting on LRD3xx, LR3D3xx thermal overload relays or as replacement part, for 3-pole contactors LC1D40A-D80A. It provides connection by EverLink BTR screw terminals. It ensures an IP20 protection on front. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Compatibility Code | LAD9 |
Device Short Name | LAD9 |
الارتفاع | 1.800 cm |
Net Weight | 0.087 kg |
Poles Description | 3P |
Product Compatibility | LRD3 |
Product or Component Type | terminal block |
Range | TeSys |
Range Compatibility | TeSys D |
Range of Product | TeSys D |
العرض | 6.200 cm |
Connections - Terminals | EverLink BTR screw connectors |
Range | TeSys |
Product Compatibility | LRD3|LRD3..L|LR3D3|LC1D40A...D80A |
Length | 5.500 cm |
Activity | PPCTR |
Poles description | 3P |