![ESX PANEL SERVER ADVANCED 24VDC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/p/a/pas800l.jpg)
ESX PANEL SERVER ADVANCED 24VDC
غير شامل الضريبة
غير شامل الضريبة
الوصف
EcoStruxure Panel Server is a gateway, providing connection of wired or unwired smart IoT devices to edge control software or cloud application. Connect wireless devices from Schneider Electric such as PowerTag Energy, PowerLogic HeatTag, Power Tag Ambiant, Power Tag control and others. Connect most of Modbus/RS485 and Modbus/TCP devices from the market including PowerMeters and Protection devices from Schenider Electric. Three years data-logger with user friendly web-pages offering energy dahsboarding, trending analysis of the measurements and view of logged alarms. Simple troubleshooting or the sytem through embedded web-pages with advanced diagnostic informations and logs . Easy commissioning through embedded web-pages or with EcoStruxure Power Commissionig that will offer commissioning reports and advanced features. Product dimensions are as follows: width 71,8 millimetres, depth 70,2 millimetres and height 85 millimetres. 24VDC Power Supply 3W Max. -25°C to +70°C Operating temperature. 5-95% relative humidity. Major certifications including CE, UL/CSA, IEC61010, UL61010, IEC61974-1, Marine certification, IEC61443-4-2, RCM, EAC and UKCA. The gateway can be DIN rail mounted in a modular enclosure. It has IP20 connectors, IM40 front face nose and IP30 on others faces. Two 10/100 Base-T ethernet RJ45 connectors. Modbus RS485 open-style connector. Connector for external Wi-Fi/Bluetoth antenna. Connector for external antenna for wireless devices. Two connectors for Wi-Fi/Bluetooth external antenna and wireless devices external antenna. Connector for two Digital Inputs for dry contact or WAGES. Direct cellular connection through external LTE router connected through Ethernet or Wi-Fi. Perfect fit for EcoStruxure Edge Software such as Power Monitoring Expert, Power Operations and EcoStruxure Building Operations. Designed for EcoStruxure Cloud Applications such as Facility Expert, Asset Advisor and Resource Advisor.
Product Details
Activity | DPLVP |
---|---|
[us] Rated Supply Voltage | 24 V DC |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
العمق | 70.2 mm |
Device Application | gateway |
Device Short Name | PAS800L |
Function Available | embedded web page for configuration and upgrade |
الارتفاع | 85 mm |
Ip Degree of Protection | IP40 (front face) |
Mounting Mode | clip-on |
Mounting Support | DIN rail |
Pollution Degree | 3 |
Product Certifications | CE |
اسم المنتج | Panel Server Advanced |
Product or Component Type | gateway |
Product Specific Application | Wireless Schneider Electric devices ecosystem |
Range | EcoStruxure |
Range Compatibility | Facility Expert |
Relative Humidity | 5-95 % |
Standards | IEC 61010 |
Tightening Torque | discrete I/O: 0.25-0.25 N.m |
العرض | 72 mm |
Wire Stripping Length | power supply: 7 mm |
Connections - Terminals | discrete I/O: screw terminal block (top) 0.14-1.5 mm² cable(s) |
Commissioning Interface | EcoStruxure Power Commission Mobile |
Communication Gateway | Ethernet TCP/IP to wireless devices |
Communication Network Type | Ethernet, 10/100BASE-T |
Communication Port Protocol | Modbus TCP |
Communication Port Support | 2 RJ45: Ethernet |
Communication Service | Device Profile for Web Services (DPWS) |
Connector Type | RP-SMA antenna |
Data Recording | trending |
Memory Capacity | 32 GB eMMC |
Number of Inputs | 2-2 dry-contact/pulse |
Number of Slave | 128 Modbus RTU: |
Operating Altitude | 0...2000 m |
Realtime Clock | with RTC-battery set |
Time Synchronisation Protocol | NTP |
Topology | separate Ethernet network |
Web Services | HTTPS server |