![EP MVS CB 1000A 65kA 3P MF ET2 Fixed Manual Circuit Breaker main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/v/mvs10h3mf2l.jpg)
EP MVS CB 1000A 65kA 3P MF ET2 Fixed Manual Circuit Breaker
غير شامل الضريبة
غير شامل الضريبة
الوصف
EasyPact MVS10 is a 1000A circuit breaker. The application is suitable for 690V AC@50/60Hz. With manually operating mechanism(ACB/SD), and basic trip unit with display. It provides basic protection(LI), the breaking capacity(Icu) is 65kA@220…440V,and completed selectivity Ics=100%Icu. This version object is 3poles fixed installation mode. The final product is conformed with IEC60947-2 standard, and pollution degree 4 level as IEC60664-1. The cables can be rear-connected with supply by horizontal or vertical, attached with optional accessories inside the slots. The chassis locking in connected or disconnected,also OFF-position locking by keylock. This size is 352mm height,422mm width,297mm depth.
Product Details
Activity | PPACB |
---|---|
[ics] Rated Service Breaking Capacity | 65 kA (Ics) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 |
[in] Rated Current | 1000 A at 40 °C |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[ui] Rated Insulation Voltage | 1000 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 12 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -5-70 °C |
Ambient Air Temperature for Storage | -40-85 °C without control unit |
Breaking Capacity | 65 kA Icu at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | H |
Circuit Breaker Ct Rating | 1000 A |
Compatibility Code | MVS10H |
Connection Position | vertical |
Contact Position Indicator | yes |
Control Type | manually operated |
Current Sensor Rating Range | 400/2000 A |
العمق | 297 mm |
Device Application | distribution |
Device Short Name | MVS10H |
Electrical Durability | category B: 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2 |
Fault Indication | overload |
الارتفاع | 352 mm |
Ip Degree of Protection | IP40 |
Location of Connection | rear |
Long Time Delay Adjustment Type | adjustable 9 settings |
Maximum Breaking Time | 25 ms |
Maximum Closing Response Time | 70 ms |
Mechanical Durability | 20000 cycles (with maintenance) conforming to IEC 60947-2 |
Mounting Mode | fixed |
Mounting Support | base plate |
Net Weight | 40 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Poles Description | 3P |
Pollution Degree | 4 conforming to IEC 60664-1 |
Product Certifications | GOST |
اسم المنتج | MVS10H |
Product or Component Type | circuit breaker |
Protected Poles Description | 3P 3d |
Protection Type | instantaneous short-circuit protection |
Range | EasyPact |
Range of Product | EasyPact MVS |
Standards | IEC 60947-2 |
Suitability For Isolation | yes conforming to IEC 60947-2 |
Thermal Memory | 20 minutes before and after tripping |
Trip Unit Name | ET2I |
Trip Unit Protection Functions | LI |
Trip Unit Rating | 1000-1000 A |
Trip Unit Technology | electronic |
Utilisation Category | category B |
العرض | 422 mm |
Zone Selective Interlocking Zsi | with |
[icm] Rated Short-circuit Making Capacity | 143 kA (Icm) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 |
[icw] Rated Short-time Withstand Current | 65 kA (1 s) at 220...440 V AC 50/60 Hz conforming to IEC 60947-2 |
[tr] Long-time Delay Adjustment Range | 0.5-24 s at 6 x Ir |
Instantaneous Pick-up Adjustment Range | 1.5...10 x Ir |
Instantaneous Pick-up Adjustment Type Ii | adjustable 9 settings |
Long Time Pick-up Adjustment Range | 0.4...1 x In |
Long Time Pick-up Adjustment Type Ir | adjustable 9 settings |