![electronic overload relay for motor TeSys - 0.3...1.5 A - 200...240 V AC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/r/lr97d015m7_1.jpg)
electronic overload relay for motor TeSys - 0.3...1.5 A - 200...240 V AC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![electronic overload relay for motor TeSys - 0.3...1.5 A - 200...240 V AC](https://eshop-eg.se.com/media/catalog/product/l/r/lr97d015m7_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
electronic overload relay for motor TeSys - 0.3...1.5 A - 200...240 V AC
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys LR97D electronic overcurrent relay, 1.5A/690V, to be supplied with 200-240V AC, for protection of motors with a rated current 0.3-1.3A. It provides 3 dials to adjust the protection, LOAD (0.3-1.5A) for the overcurrent level, O-TIME (0.3-10sec) for the acceptable duration of the overcurrent, D-TIME (0.5-30sec) for the starting duration. In addition, the device trips when the current is higher than 3 x LOAD during more than 0.5sec in steady state and if there is a missing phase during more than 3sec. The settings include selectors for 1-phase/3-phase motors and manual/automatic reset, and the device has a reset button, a test/stop button, 2 LED indicators (Run/Trip), 2 auxiliary contacts 1NO/NC for fault signalling. Settings can be locked by sealing the transparent cover. For direct attachement to the bottom terminals of a 3-pole contactor LC1D09-D38, with screw clamp terminals on bottom, the separate mounting from the contactor is possible using the terminal block LAD7B106 (to be ordered separately). Multi-standards certified (IEC, UL, CSA, CCC, EAC), compliant RoHs/Reach.
Product Details
[ue] Rated Operational Voltage | 600 V AC 50/60 Hz for power circuit conforming to CSA |
---|---|
[ui] Rated Insulation Voltage | power circuit: 600 V conforming to CSA |
[uimp] Rated Impulse Withstand Voltage | 6 kV |
[us] Rated Supply Voltage | 200...240 V AC |
Ambient Air Temperature for Operation | -25-60 °C conforming to IEC 60947-4-1 |
Ambient Air Temperature for Storage | -30-80 °C |
Compatibility Code | LR97 |
Contacts Type and Composition | 1 C/O |
العمق | 67.5 mm |
Device Short Name | LR97 |
Dielectric Strength | 2 V 50 Hz conforming to IEC 60255-5 |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
الارتفاع | 67.5 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Support | direct on contactor |
Net Weight | 0.172 kg |
Network Frequency | 50...60 Hz |
Network Type | AC |
Product Certifications | CSA |
Product Compatibility | LC1D09...D38 |
اسم المنتج | TeSys D |
Product or Component Type | electronic overcurrent relay |
Protection Type | BS fuse 3 A - for control circuit |
Quantity Per Set | set of 10 |
Range | TeSys |
Standards | IEC 60255-6 |
Tightening Torque | control circuit: 0.6...1.2 N.m on lug-clamp |
العرض | 45 mm |
Connections - Terminals | control circuit: cable 1 x 1-25 mm²flexible with cable end |
[ith] Conventional Free Air Thermal Current | 3 A for control circuit |
Disturbance Radiated/conducted | 10 V conforming to EN 61000-4-6 |
Maximum Power | 28 W at 110 V DC conforming to IEC 60947 |
Operating Altitude | 2000 m |
Phase Failure Sensitivity | < 3 s |
Protective Treatment | TH conforming to IEC 60068 |
Relay Application | sensitivity to phase failure |
اعادة ضبط | automatic reset 120 s fixed |
Resistance to Electrostatic Discharge | 6 kV in indirect mode |
Resistance to Fast Transients | 2 kV |
Resistance to Radiated Fields | 10 V/m level 3 |
Shock Resistance | 15 gn 11 ms conforming to IEC 60068-2-7 |
Signalling Function | 2 LEDs |
Surge Withstand | 6 kV conforming to IEC 61000-4-5 |
Thermal Protection Adjustment Range | 0.3-1.5 A |
Time Range | 0.2...10 s - O-time knob |
Tripping Threshold | 0.3...1.3 A |
Vibration Resistance | 4 gn conforming to IEC 60068-2-6 |